ADXL325

PRODUCTION

Small, Low Power, 3-Axis ±5 g Accelerometer

Part Models
3
1ku List Price
Starting From $2.80
Viewing:

Part Details

  • 3-axis sensing
  • Small, low profile package
    4 mm × 4 mm × 1.45 mm LFCSP
  • Low power: 350 μA typical
  • Single-supply operation: 1.8 V to 3.6 V
  • 10,000 g shock survival
  • Excellent temperature stability
  • Bandwidth adjustment with a single capacitor per axis
  • RoHS/WEEE lead-free compliant
ADXL325
Small, Low Power, 3-Axis ±5 g Accelerometer
ADXL325-fbl ADXL325-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADXL325

ADXL325 Breakout Board

Product Details

The EVAL-ADXL325Z is a simple breakout board that allows quick evaluation of the performance of the ADXL325 accelerometer. The ADXL325 is a 3-axis analog-output accelerometer with ±5 g measurement range. The small size (1" x 1") of the breakout board makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer.

This page contains all the information related to the EVAL-ADXL325Z including documentation, pricing, and ordering information.

EVAL-ADXL325
ADXL325 Breakout Board
ADXL325 Breakout Board

Latest Discussions

Recently Viewed