ADXL322

NOT RECOMMENDED FOR NEW DESIGNS

Small and Thin ± 2g Accelerometer

Part Models
3
1ku List Price
price unavailable

Part Details

  • Small and thin 4 mm × 4 mm × 1.45 mm LFCSP package
  • 2 mg resolution at 60 Hz
  • Wide supply voltage range:
    2.4 V to 6 V
  • Low power: 340 µA at VS = 2.4 V (typ)
  • Good zero g bias stability
  • Good sensitivity accuracy
  • X-axis and Y-axis aligned to within 0.1° (typ)
  • BW adjustment with a single capacitor
  • Single-supply operation
  • 10,000 g shock survival
  • Pb Free: Compatible with Sn/Pb and Pb-free solder processes
ADXL322
Small and Thin ± 2g Accelerometer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADXL327 PRODUCTION Small, Low Power, 3-Axis ±2 g Accelerometer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADXL322
ADXL322 Evaluation Board

Latest Discussions

Recently Viewed