ADIS16265

PRODUCTION

Programmable Digital Gyroscope Sensor

Part Models
1
1ku List Price
Starting From $126.51
Viewing:

Part Details

  • Yaw rate gyroscope with range scaling ±80°/sec, ±160°/sec, and ±320°/sec settings
  • No external configuration required to start data collection
    • Start-up time: 165 ms
    • Sleep mode recovery time: 2.5 ms
  • Factory-calibrated sensitivity and bias
    • Calibration temperature range: −40°C to +85°C
  • SPI-compatible serial interface
  • Relative angle displacement output
  • Embedded temperature sensor
  • Operating temperature range: −40°C to +105°C
  • 2000 g shock survivability
  • Programmable operation and control
    • Automatic and manual bias correction controls
    • Sensor bandwidth selection: 50 Hz/330 Hz
    • Sample rate: 256 SPS/2048 SPS settings
    • Bartlett window FIR filter length, number of taps
    • Digital I/O: data ready, alarm indicator, general-purpose
    • Alarms for condition monitoring
    • Sleep mode for power management
    • DAC output voltage
    • Single-command self-test
  • Single-supply operation: 4.75 V to 5.25 V
    • 3.3 V compatible digital lines
ADIS16265
Programmable Digital Gyroscope Sensor
ADIS16260/16265 Functional Block Diagram ADIS16260/16265 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

eval board
ADIS16265/PCB

ADIS16265 Daughter Board

Product Details

The ADIS16265/PCBZ is a breakout board that provides (1) ADIS16265BCCZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16265BCCZ is a fully-calibrated, digital MEMS gyroscope, which provides a serial peripheral interface (SPI) for all digital communications. It is in a 20-lead, LGA package that minimizes board space but does not support typical prototype soldering processes. The interface PCB provides access to the ADIS16265BCCZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.

eval board
EVAL-ADIS-FX3

ADI FX3 iSensor® Evaluation System

Features and Benefits

  • Real-time sampling of IMU at full sample rate with no loss of data guaranteed.
  • No external power needed. (Can be powered from USB port.)
  • Completely open source API, Firmware, and Evaluation GUI.
  • Schematics available
  • API includes a wrapper library for interfacing to MATLAB, Python, LabView.

Product Details

The EVAL-ADIS-FX3 is the latest addition to the iSensor evaluation portfolio and was designed from the ground up to provide users with an easy-to-use solution for capturing reliable inertial data in lab and characterization environments. The EVAL-ADIS-FX3 incorporates the ability to capture inertial sensor data at maximum throughput while interfacing with external test equipment and reacting to external triggers.

In addition to launching a redesigned hardware platform, we’ve also developed a robust API that allows users to quickly build custom applications that capture reliable sensor data. We’ve included many useful features into the API that enable designers to characterize sensor performance in any .NET compatible environment.

APPLICATIONS

  • Inertial sensing
  • Robotics
  • Autonomous driving
  • Platform stabilization

ADIS16265/PCB
ADIS16265 Daughter Board
EVAL-ADIS-FX3
ADI FX3 iSensor® Evaluation System
EVAL-ADIS-FX3 Evaluation Board EVAL-ADIS-FX3TOP Top View EVAL-ADIS-FX3 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed