ADT7320

RECOMMENDED FOR NEW DESIGNS

±0.25°C Accurate, 16-Bit Digital SPI Temperature Sensor

Part Models
2
1ku List Price
Starting From $3.65

Part Details

  • Low power
    Power saving 1 sample per second (SPS) mode
    700 µW typical at 3.3 V in normal mode
    7 µW typical at 3.3 V in shutdown mode
  • Easy Implementation
    Low Power
  • SPI-compatible interface
  • Wide operating ranges
    Temperature range: −40°C to +150°C
    Voltage range: 2.7 V to 5.5 V
  • Programmable interrupts
    Critical overtemperature interrupt
    Overtemperature/undertemperature interrupt
  • See datasheet for additional features
ADT7320
±0.25°C Accurate, 16-Bit Digital SPI Temperature Sensor
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EV-TempSense-ARDZ

±0.1°C, ±0.25°C & ±0.5°C Accurate Temperature Sensor Evaluation Platform

Features and Benefits

Fully featured Arduino shield for the ADT7410, ADT7420, ADT7422, ADT7310, and ADT7320 digital temperature sensors. On board ribbon cable connectors facilitate either I2C or SPI interface to miniature remote sensor boards.

PC control in conjunction with the following Software IDE’s:

  • Analysis | Control | Evaluation (ACE) Software
  • Arduino
  • Mbed

PC control in conjunction with the following Hardware Systems:

  • SDP-S, SDP-B, SDP-K1 and Arduino

Compatible with Windows 7, Windows 8, and Windows 10

Temperature Sensor Evaluation Kit contains the following boards:

  • EVAL-ADT7420ARDZ
  • EVAL-ADT7420MBZ
  • EVAL-ADT7320MBZ

The following evaluation board can be ordered separately where ±0.1°C accurate measurements are required.

  • EVAL-ADT7422MBZ

Product Details

The EVAL-TempSense-ARDZ is an evaluation board kit containing three evaluation boards that allows easy evaluation of the functionality of ADIs precision digital temperature sensors. Interface to the sensors can be either directly on the Arduino shield or by ribbon cable connected to external sensors. Consult the ADT7410, ADT7420, ADT7422, ADT7310, and ADT7320 data sheets in conjunction with the user guide when using the EVAL-TempSense-ARDZ with the Arduino integrated development environment (IDE) or the Analysis Control Evaluation (ACE) Software.

The ADT7410, ADT7420, ADT7422, ADT7310, and ADT7320 are high accuracy digital temperature sensors offering breakthrough performance over a wide industrial temperature range. The devices contain an internal band gap reference, a temperature sensor, and a 16-bit analog-to-digital converter (ADC) to monitor and digitize the temperature to 0.0078°C resolution. The devices are available in I2C or SPI versions.

EV-TempSense-ARDZ
±0.1°C, ±0.25°C & ±0.5°C Accurate Temperature Sensor Evaluation Platform

Reference Designs

Multichannel Thermocouple Measurement System
CN0172 Circuits from the lab

3-Channel Thermocouple Temperature Measurement System with 0.25 ° C Accuracy

Features and Benefits

  • 3 channel K-type thermocouple measurement system
  • Typical temperature range of -200 C to +1200 C
  • Highly accurate temperature measurement to 0.25 degrees
  • 16-bit digital temperature sensor used for cold junction compensation
CN0172
3-Channel Thermocouple Temperature Measurement System with 0.25 ° C Accuracy
CN0425
Radiated Immunity Compliant Toxic Gas Detection Circuit 

Latest Discussions

Recently Viewed