Search

Filters
Filters
Site Section
- 5
Results on Analog.com
Relevance
Sort by
- Evaluation Board & KitThis user guide explains how to use the EVAL-AD5753SDZ to evaluate the AD5753, a single-channel, 16-bit voltage and current output, digital-to-analog converter (DAC) with on-chip positive and negative dynamic power control (DPC) that minimizes package power dissipation. The EVAL-SDP-CS1Z system demonstration platform (SDP-S) board is required when using the EVAL-AD5753SDZ board. The EVAL-AD5753SDZ (see Figure 1) interfaces to the USB port of the PC …
- Evaluation Board & KitDemonstration circuit 2789A features the LTC®1661/ LTC1662, 2-channel, 10-Bit, micropower DACs in an 8-lead MSOP package. The DC2789A also features an LTC1258-4.1, a lower voltage reference. The LTC1661/ LTC1662 are ultralow power, fully buffered voltage output, dual 10-bit digital-to-analog converters (DACs). Each LTC1662 channel draws just 1.7µA (typ) total supply-plus reference operating current, yet is capable of supplying DC output currents in excess …
- Evaluation Board & KitThis user guide describes the evaluation board for the AD5758, a single-channel, voltage and current output, digital-to-analog converter (DAC) with on-chip dynamic power control (DPC) to minimize package power dissipation. For full details, refer to the AD5758 data sheet. Consult the data sheet when using the EVAL-AD5758SDZ. The configuration of the various link options is explained in the Evaluation Board Hardware section. The installation of the companion software is discussed …
- Evaluation Board & KitDemonstration circuit 2692A-A features the LTC2662, 5-channel, 16-bit, 300mA, current source DACs with 10ppm/°C reference in a 5mm × 5mm QFN package. This device features per-channel SoftSpan™ configuration of 3.125mA to 300mA, a separate supply for each output, and an internal switch to allow any output pin to be connected to V−. Pin-compatible 12-bit versions are available for lower resolution requirements on the DC2692A-B.
- Evaluation Board & KitThis user guide describes the operation of the EVALAD5677RSDZ for the AD5677R 16-bit, 16-channel, voltage output, digital-to-analog converter (DAC). The EVALAD5677RSDZ is also compatible with the AD5673R. The EVAL-AD5677RSDZ allows users to quickly prototype AD5673R/AD5677R circuits and reduce design time. The AD5673R/AD5677R operates from a single 2.7 V to 5.5 V supply range. The AD5673R/AD5677R incorporates an internal 2.5 V reference to provide an …
- <<
- <
- 1
- >
- >>