RF Integrated Transmitters, Receivers, and Transceivers
searchIcon
banner background image

RF Integrated Transmitters, Receivers, and Transceivers

Analog Devices RF Integrated Transmitters, Receivers, and Transceivers offer a complete, high performance RF and mixed-signal system on a chip. These highly integrated designs greatly simplify the system design, shorten time to market, reduce BOM cost, and provide best-in-class performance, particularly for demanding short range wireless systems, UMTS, LTE, and 3G/4G wireless and for point-to-point backhaul radios. Our integrated solutions are further complemented with range of design and evaluation tools, to help with the design process.
Analog Devices RF Integrated Transmitters, Receivers, and Transceivers offer a complete, high performance RF and mixed-signal system on a chip. These highly integrated designs greatly simplify the system design, shorten time to market, reduce BOM cost, and provide best-in-class performance, particularly for demanding short range wireless systems, UMTS, LTE, and 3G/4G wireless and for point-to-point backhaul radios. Our integrated solutions are further complemented with range of design and evaluation tools, to help with the design process.

Subcategories

archive icon
Analog Devices offers high performance solutions for both 24 GHz and 77 GHz FMCW radar, targeting many applications including perimeter security, traffic monitoring, speed detection, vital signs health monitoring, occupancy sensing, and UAV for agricultural and environmental monitoring, to name but a few. ADI’s FMCW radar solutions leverage an unparalleled level of industry expertise as well as market-leading RF and microwave capabilities to help drive radar system designs. Applications demanding exceptional range and accuracy can depend on ADI’s radar technology to deliver more complete system benefits.
Arrow image
Analog Devices offers high performance solutions for both 24 GHz and 77 GHz FMCW radar, targeting many applications including perimeter security, traffic monitoring, speed detection, vital signs health monitoring, occupancy sensing, and UAV for agricultural and environmental monitoring, to name but a few. ADI’s FMCW radar solutions leverage an unparalleled level of industry expertise as well as market-leading RF and microwave capabilities to help drive radar system designs. Applications demanding exceptional range and accuracy can depend on ADI’s radar technology to deliver more complete system benefits.

Sub-subcategories

right arrow for link redirect
archive icon
Analog Devices’ RF integrated receivers offer a complete, high performance RF and mixed-signal system on chip. These highly integrated designs greatly simplify the system design, shorten time to market, reduce bill of materials (BOM) cost, and provide best-in-class performance, particularly for demanding short range wireless systems, GPS, tuners, ISM, UMTS, LTE, and 3G/4G/5G wireless and for point-to-point backhaul radios. Our integrated solutions are further complemented with range of design and evaluation tools, to help with the design process.
archive icon
Analog Devices’ transceivers offer a complete, high performance RF and mixed-signal system on chip. These highly integrated designs greatly simplify the system design, shorten time to market, reduce bill of materials (BOM) cost, and provide best-in-class performance, particularly for demanding short range wireless systems, ISM, UMTS, LTE, and 3G/4G/5G/5G mmWave wireless and for point-to-point backhaul radios. Our integrated solutions are further complemented with a range of design and evaluation tools, to help with the design process.
archive icon
Analog Devices’ RF integrated transmitters offer a complete, high performance RF and mixed-signal system on chip. These highly integrated designs greatly simplify the system design, shorten time to market, reduce bill of materials (BOM) cost, and provide best-in-class performance, particularly for demanding short range wireless systems, ISM, UMTS, LTE, and 3G/4G/5G wireless and for point-to-point backhaul radios. Our integrated solutions are further complemented with range of design and evaluation tools, to help with the design process.