ADF7023

NOT RECOMMENDED FOR NEW DESIGNS

High Performance, Low Power, ISM Band FSK/GFSK/OOK/MSK/GMSK Transceiver IC

Part Models
2
1ku List Price
Starting From $2.30

Part Details

  • Ultralow power, high performance transceiver
  • Frequency bands
    862 MHz to 928 MHz
    431 MHz to 464 MHz
  • Data rates supported
    1 kbps to 300 kbps
  • 2.2 V to 3.6 V power supply
  • Single-ended and differential PAs
  • Low IF receiver with programmable IF bandwidths
    100 kHz, 150 kHz, 200 kHz, 300 kHz
  • Receiver sensitivity (BER)
    −116 dBm at 1.0 kbps, 2FSK, GFSK
    −107.5 dBm at 38.4 kbps, 2FSK, GFSK
    −102.5 dBm at 150 kbps, GFSK, GMSK
    −100 dBm at 300 kbps, GFSK, GMSK
    −104 dBm at 19.2 kbps, OOK
  • Very low power consumption
  • RF output power of −20 dBm to +13.5 dBm (single-ended PA)
  • See data sheet for additional Features
ADF7023
High Performance, Low Power, ISM Band FSK/GFSK/OOK/MSK/GMSK Transceiver IC
Ask a Question

Documentation

Data Sheet 1

Application Note 8

Technical Articles 10

Third Party Partner Program 1

Evaluation Design File 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Evaluation Kits

EVAL-ADF7023

ADF7023 Evaluation Boards

Product Details

Two different board layouts are available for the ADF7023. In the first layout there are separate matching circuits for both the single ended PA and for the differential LNA/PA. This layout is used on the EVAL-ADF7023DB1 and EVAL-ADF7023DB3 evaluation boards.

In the second layout there is a single matching network connecting the single ended PA and the differential LNA/PA. This layout is used on the EVAL-ADF7023DB2 and EVAL-ADF7023DB4 evaluation boards.

Both layouts are 4-layer boards and use 0402 passives.

EVAL-ADF7023
ADF7023 Evaluation Boards

Latest Discussions