ADF7021

NOT RECOMMENDED FOR NEW DESIGNS

High Performance Narrowband ISM Transceiver IC

Part Models
3
1ku List Price
Starting From $3.38

Part Details

  • Low power, high performance, narrowband transciever
  • Frequency Bands: 80-650MHz and 862-940MHz
  • Modulation schemes: 2FSK, 3FSK, 4FSK
  • Spectral shaping: Gaussian and Raised Cosine Filtering
  • Automatic PA ramp
  • Data rates supported: 0.05kps to 25kbps
  • Programmable output power: –16dBm to +13dBm
  • Low IF architecture with programmable IF bandwidths of 12.5/18.5/25kHz
  • 2.3V to 3.6V Power Supply
  • Receiver sensitivity: –123dBm @ 1kbps FSK
  • Fully automatic frequency control loop (AFC) compensates for lower tolerance crystals
  • High Accuracy digital RSSI and integrated Tx/Rx switch
ADF7021
High Performance Narrowband ISM Transceiver IC
Ask a Question

Documentation

Data Sheet 1

Application Note 8

Technical Articles 7

Product Highlight 1

Third Party Partner Program 1

Evaluation Design File 1
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
ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Evaluation Kits

EVAL-ADF7021

ADF7021 Evaluation Boards

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF7021 High Performance Narrowband ISM Transceiver IC.

EVAL-ADF7021
ADF7021 Evaluation Boards

Latest Discussions