AD8351
PRODUCTIONLow Distortion Differential RF/IF Amplifier
- Part Models
- 6
- 1ku List Price
- Starting From $3.80
Part Details
- –3 dB bandwidth of 2.2 GHz for AV = 12 dB
- Single resistor programmable gain
0 dB ≤ AV ≤ 26 dB - Differential interface
- Low noise input stage 2.7 nV/√Hz at AV = 10 dB
- Low harmonic distortion
–79 dBc second at 70 MHz
–81 dBc third at 70 MHz - OIP3 of 31 dBm at 70 MHz
- Single-supply operation: 3 V to 5.5 V
- Low power dissipation: 28 mA at 5 V
- Adjustable output common-mode voltage
- See data sheet for additional features
AD8351-EP supports defense and aerospace applications (AQEC standard)
- Download AD8351-EP data sheet (pdf)
- Extended industrial temperature range: −55°C to +105°C
- Controlled manufacturing baseline
- 1 assembly/test site
- 1 fabrication site
- Product change notification
- Qualification data available upon request
- V62/16616 Drawing Number
The AD8351 is a low cost differential amplifier useful in RF and IF applications up to 2.2 GHz. The voltage gain can be set from unity to 26 dB using a single external gain resistor. The AD8351 provides a nominal 150 Ω differential output impedance. The excellent distortion performance and low noise characteristics of this device allow for a wide range of applications.
The AD8351 is designed to satisfy the demanding performance requirements of communications transceiver applications. The device can be used as a general-purpose gain block, an ADC driver, and a high speed data interface driver, among other functions. The AD8351 can also be used as a single-ended-to-differential amplifier with similar distortion products as in the differential configuration. The exceptionally good distortion performance makes the AD8351 an ideal solution for 12-bit and 14-bit IF sampling receiver designs.
Fabricated in Analog Devices, Inc., high speed XFCB process, the AD8351 has high bandwidth that provides high frequency performance and low distortion. The quiescent current of the AD8351 is 28 mA typically. The AD8351 amplifier comes in a compact 10-lead MSOP package or in a 16-lead LFCSP package, and operates over the temperature range of −40°C to +85°C.
Applications
- Differential ADC drivers
- Single-ended-to-differential conversion
- IF sampling receivers
- RF/IF gain blocks
- SAW filter interfacing
Availability
Documentation
Data Sheet 3
Application Note 2
Technical Articles 1
Evaluation Design File 1
Frequently Asked Question 1
Product Selection Guide 1
Rarely Asked Question Page 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8351ACPZ-R7 | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
AD8351ARM | 10-Lead MSOP | ||
AD8351ARM-REEL7 | 10-Lead MSOP | ||
AD8351ARMZ | 10-Lead MSOP | ||
AD8351ARMZ-REEL7 | 10-Lead MSOP | ||
AD8351SCPZ-EP-R7 | 16-Lead LFCSP (3mm x 3mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 1, 2016 - 16_0035 Assembly Relocation of Select LFCSP, Mini-LFCSP and LFCSP Side Solderable Products to STATS ChipPAC China Jiangyin |
||
AD8351ACPZ-R7 | PRODUCTION | |
Oct 2, 2014 - 14_0096 AD8351 Data Sheet Specification Correction |
||
AD8351ACPZ-R7 | PRODUCTION | |
AD8351ARM | Obsolete | |
AD8351ARM-REEL7 | Obsolete | |
AD8351ARMZ | PRODUCTION | |
AD8351ARMZ-REEL7 | PRODUCTION | |
Oct 30, 2017 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
AD8351ARM | Obsolete | |
AD8351ARM-REEL7 | Obsolete | |
AD8351ARMZ | PRODUCTION | |
AD8351ARMZ-REEL7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD8351ARM | Obsolete | |
AD8351ARM-REEL7 | Obsolete | |
AD8351ARMZ | PRODUCTION | |
AD8351ARMZ-REEL7 | PRODUCTION | |
Sep 9, 2009 - 07_0083 Polyimide Change |
||
AD8351ARM | Obsolete | |
AD8351ARM-REEL7 | Obsolete | |
AD8351ARMZ | PRODUCTION | |
AD8351ARMZ-REEL7 | PRODUCTION | |
Mar 23, 2009 - 09_0041 ADWIL Fab XFCB2 Front End Manufacturing Change |
||
AD8351ARM | Obsolete | |
AD8351ARM-REEL7 | Obsolete | |
AD8351ARMZ | PRODUCTION | |
AD8351ARMZ-REEL7 | PRODUCTION | |
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
AD8351ARMZ | PRODUCTION | |
AD8351ARMZ-REEL7 | PRODUCTION | |
Jun 19, 2017 - 17_0038 Obsolescence of Lead (Pb)-Bearing Packages |
||
AD8351ARM | Obsolete | |
AD8351ARM-REEL7 | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool