ADG904

PRODUCTION

Wideband 2.5 GHz, 37 dB Isolation at 1 GHz, CMOS 1.65 V to 2.75 V, 4:1 Mux/SP4T

Part Models
9
1ku List Price
Starting From $2.45

Part Details

  • Wideband switch: –3 dB at 2.5 GHz
  • ADG904: absorptive 4:1 mux/SP4T
  • ADG904-R: reflective 4:1 mux/SP4T
  • High off isolation (37 dB at 1 GHz)
  • Low insertion loss (1.1 dB dc to 1 GHz)
  • Single 1.65 V to 2.75 V power supply
  • CMOS/LVTTL control logic
  • 20-lead TSSOP and 4 mm × 4 mm LFCSP packages
  • Low power consumption (1 μA maximum)
  • Qualified for automotive applications

ADG904-EP supports defense and aerospace applications (AQEC standard)

  • Download the ADG904-EP data sheet
  • Military temperature range: −55°C to +125°C
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/16614 DSCC Drawing Number
ADG904
Wideband 2.5 GHz, 37 dB Isolation at 1 GHz, CMOS 1.65 V to 2.75 V, 4:1 Mux/SP4T
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADG904/ADG904-R S-Parameters 2


Evaluation Kits

EVAL-ADG904

ADG904-R Evaluation Board

Product Details

The ADG904/ADG904-R evaluation board allows designers to evaluate the high performance, wideband switches with minimum effort. To test these devices to ensure that they meet the user's requirements,   the user needs only a power supply and a network analyzer to use this evaluation board.

EVAL-ADG904
ADG904-R Evaluation Board

Reference Designs

EVAL-CN0211-EB1Z Circuit Evaluation Board
CN0211 Circuits from the lab

IF Band-Pass Filter Bank Switching Network for Wireless Infrastructure

Features and Benefits

  • RF signal routing techniques
  • Selectable filter response
  • Excellent off isolation of -50 dB at 200 MHz
CN0211
IF Band-Pass Filter Bank Switching Network for Wireless Infrastructure

Latest Discussions