ADF4150HV

RECOMMENDED FOR NEW DESIGNS

High Voltage, Fractional-N / Integer-N PLL Synthesizer

Part Models
2
1ku List Price
Starting From $3.31

Part Details

  • Fractional-N synthesizer and integer-N synthesizer
  • High voltage charge pump: VP = 6 V to 30 V Tuning range: 1.0 V to 29 V (or ±1 V from VP supply rails)
  • RF bandwidth to 3.0 GHz
  • Programmable divide-by-1/-2/-4/-8/-16 outputs
  • Synthesizer power supply: 3.0 V to 3.6 V
  • Programmable dual-modulus prescaler of 4/5 or 8/9
  • Programmable output power level
  • Programmable charge pump currents
  • RF output mute function
  • 3-wire serial interface
  • Analog and digital lock detect
ADF4150HV
High Voltage, Fractional-N / Integer-N PLL Synthesizer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Frequency Dividers, Prescalers, and Counters 1
ADF5001 PRODUCTION 4 GHz TO 18 GHz Divide-by-4 Prescaler
Internal Power Switch Boost Regulators 1
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
Positive Linear Regulators (LDO) 2
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4150HV

ADF4150HV Evaluation Board

Product Details

The Eval-ADF4150HVEB1Z is a fully populated, 4-layers evaluation board which allows evaluation of the ADF4150HV high voltage, fractional-N PLL synthesizer.

 

The board contains 25 MHz TCXO working as reference signal and a VCO covering octave frequency range from 1 GHz to 2 GHz. VCO output and RF outputs are connected to edge-mounted SMA connectors, which allows easy connection to a spectrum analyzer. For normal operation it requires two external supplies (30 V / 40 mA for VCO and 5 V / 180 mA for the rest of the board).


The ADF4150HV evaluation board software controls the operation of the ADF4150HV evaluation board from a PC over a USB port. The software installation program is available on the CD attached to evaluation kit. The software has to be installed before connecting the board to the PC and it will be available under Programs -> Analog Devices -> ADF4150HV.

EVAL-ADF4150HV
ADF4150HV Evaluation Board

Reference Designs

Boost Converter Used for the High Voltage Charge Pump Supply
CN0228 Circuits from the lab

Single Supply Powers a 28 V, High Voltage Phase-Locked Loop (PLL) Synthesizer

Features and Benefits

  • High voltage PLL synthesizer
  • Single supply
  • HV boost converter
CN0228
Single Supply Powers a 28 V, High Voltage Phase-Locked Loop (PLL) Synthesizer

Latest Discussions

Recently Viewed