ADF4108

RECOMMENDED FOR NEW DESIGNS

8 GHz integer-N PLL

Part Models
3
1ku List Price
Starting From $4.11

Part Details

  • 8.0 GHz bandwidth
  • 3.2 V to 3.6 V power supply
  • Separate charge pump supply (VP) allows extended tuning voltage in 3.3 V systems
  • Programmable, dual-modulus prescaler 8/9, 16/17, 32/33, or 64/65
  • Programmable charge pump currents
  • Programmable antibacklash pulse width
  • 3-wire serial interface
  • Analog and digital lock detect
  • Hardware and software power-down mode
  • Loop filter design possible with ADIsimPLL
  • 4 mm × 4 mm, 20-lead chip scale package
ADF4108

8 GHz integer-N PLL

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Frequency Dividers, Prescalers, and Counters 1
ADF5001 PRODUCTION 4 GHz TO 18 GHz Divide-by-4 Prescaler
Internal Power Switch Boost Regulators 1
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
Positive Linear Regulators (LDO) 3
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4108

ADF4108 Evaluation Board

Features and Benefits

  • Self-contained board for generating RF frequencies 
  • Contains the ADF4108—an 8 GHz frequency synthesizer IC 
  • Accompanying software allows complete control of synthesizer functions from a PC

Product Details

The EV-ADF4108EB1Z evaluation board allows the user to evaluate the performance of the ADF4108 frequency synthesizer for phase-locked loops (PLLs). The board contains the ADF4108 synthesizer, an SMA connector for the reference input, the power supplies, a USB interface, and the RF outputs. There is also an active loop filter and a VCO on board. The user has the option of using an alternate loop filter and VCO by connecting the board to the following SMA connectors: VTUNE and CPOUT. The evaluation kit contains software that is compatible with Windows® XP and more recent versions to allow easy programming of the synthesizer.

The USB interface allows software programming of the ADF4108 device. A USB cable is included in the evaluation board kit to allow software programmability.

EVAL-ADF4108
ADF4108 Evaluation Board

Latest Discussions

Recently Viewed