ADRF6801

Obsolete

750 MHz to 1150 MHz Quadrature Demodulator with Fractional-N PLL and VCO

Part Models
1
1ku List Price
price unavailable

Part Details

  • IQ demodulator with integrated fractional-N PLL
  • LO frequency range: 750 MHz to 1150 MHz
  • Input P1dB: 12.5 dBm
  • Input IP3: 25 dBm
  • Noise figure (DSB): 14.3 dB
  • Voltage conversion gain: 5.1 dB
  • SPI serial interface for PLL programming
  • Quadrature demodulation accuracy:
    Phase accuracy: 0.3°
    Amplitude accuracy: 0.05 dB
  • Baseband demodulation: 275 MHz, 3 dB bandwidth
  • 40-lead, 6 mm × 6 mm LFCSP
ADRF6801
750 MHz to 1150 MHz Quadrature Demodulator with Fractional-N PLL and VCO
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
Hardware Ecosystem

Parts Product Life Cycle Description
Baseband Programmable VGA-Filters 2
ADRF6510 Obsolete 30 MHz Dual Programmable Filters and Variable Gain Amplifiers
ADRF6516 Obsolete 31 MHz, Dual Programmable Filters and Variable Gain Amplifiers
Fully Differential Amplifiers 3
AD8366 RECOMMENDED FOR NEW DESIGNS DC to 600 MHz, Dual-Digital Variable Gain Amplifiers
ADL5562 RECOMMENDED FOR NEW DESIGNS 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADRF6801

ADRF6801 Evaluation Board

Product Details

ADRF6801-EVALZ is a fully populated, 4-layer, Rogers-based evaluation board. Input and baseband output SMA connections with single ended setups are featured. There is an option of fully differential baseband signaling on the output at the card edge . Access to the +5 V/262 mA single supply is achieved with clip leads to the VCC2 and GND2 testpoint; it has a range from +4.75 V to +5.25 V. The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com.

EVAL-ADRF6801
ADRF6801 Evaluation Board

Reference Designs

Direct Conversion receiver Simplified Schematic
CN0320 Circuits from the lab

An IQ Demodulator-Based IF-to-Baseband Receiver with IF and Baseband Variable Gain and Programmable Baseband Filtering, and Dual ADC

Features and Benefits

  • Direct IF to baseband conversion
  • Dynamic bandwidth adjustment
  • LO from 750MHz to 1150MHz
CN0320
An IQ Demodulator-Based IF-to-Baseband Receiver with IF and Baseband Variable Gain and Programmable Baseband Filtering, and Dual ADC

Latest Discussions

Recently Viewed