ADRF6755

RECOMMENDED FOR NEW DESIGNS

100 MHz TO 2400 MHz I/Q Modulator with Integrated Fractional-N PLL and VCO

Part Models
2
1ku List Price
Starting From $10.26

Part Details

  • I/Q modulator with integrated fractional-N PLL and VCO
  • Gain control span: 47 dB in 1 dB steps
  • Output frequency range: 100 MHz to 2400 MHz
  • Output IP3: 20.5 dBm at LO = 1800 MHz
  • Noise floor: −161 dBm/Hz at LO = 1800 MHz
  • Baseband modulation bandwidth: 600 MHz (3 dB)
  • See datasheet for additional features
ADRF6755
100 MHz TO 2400 MHz I/Q Modulator with Integrated Fractional-N PLL and VCO
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
Evaluation Software 1


Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADRF6755

ADRF6755 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADRF6755 300 MHz to 2310 MHz I/Q Modulator with Integrated Fractional-N PLL and VCO.

EVAL-ADRF6755
ADRF6755 Evaluation Board

Latest Discussions

Recently Viewed