ADL5387

PRODUCTION

30 MHz TO 2 GHz Quadrature Demodulator

Part Models
3
1ku List Price
Starting From $6.49

Part Details

  • Operating RF frequency
    30 MHz to 2 GHz
  • Voltage conversion gain > 4 dB
  • 60 MHz to 4 GHz
  • Input IP3: 31 dBm @ 900 MHz
  • Input IP2: 62 dBm @ 900 MHz
  • Input P1dB: 13 dBm @ 900 MHz
  • Noise figure (NF)
    12.0 dB @ 140 MHz
    14.7 dB @ 900 MHz
  • LO input at 2 × fLO
  • Quadrature demodulation accuracy
    Phase accuracy ~0.4°
    Amplitude balance ~0.05 dB
  • Demodulation bandwidth ~240 MHz
  • Baseband I/Q drive 2 Vp-p into 200 Ω
  • Single 5 V supply
ADL5387
30 MHz TO 2 GHz Quadrature Demodulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Baseband Programmable VGA-Filters 2
ADRF6510 Obsolete 30 MHz Dual Programmable Filters and Variable Gain Amplifiers
ADRF6516 Obsolete 31 MHz, Dual Programmable Filters and Variable Gain Amplifiers
Fractional-N PLL 1
ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
Fully Differential Amplifiers 3
AD8366 RECOMMENDED FOR NEW DESIGNS DC to 600 MHz, Dual-Digital Variable Gain Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADL5387

ADL5387 Evaluation Board

Product Details

ADL5387-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all of the features of the ADL5387. The evaluation board integrates bypassable transformers to allow single ended or differential baseband I and Q outputs and the evaluation board requires only a single supply within the range of 4.75 V to 5.25 V.

EVAL-ADL5387
ADL5387 Evaluation Board

Latest Discussions

Recently Viewed