ADA2200

Obsolete

Synchronous Demodulator and Configurable Analog Filter

Part Details

  • Demodulates Signal input bandwidths to 30kHz
  • Programmable filter enables variable bandwidths
    Filter tracks input clock frequency
  • Programmable reference clock frequency
  • Flexible system interface
    Single-ended/differential signal inputs and outputs
    Rail-to-rail outputs directly drive analog-to-digital converters (ADCs)
  • Phase detection sensitivity of 9.3m°θREL rms
  • Configurable with 3-wire and 4-wire serial port interface (SPI) or seamless boot from I2C EEPROMs
  • Very low power operation
    395μA at fCLKIN = 500kHz
  • Single supply: +2.7V to +3.6V
  • Specified temperature range: -40°C to +85°C
  • 16-lead TSSOP package
ADA2200
Synchronous Demodulator and Configurable Analog Filter
Ask a Question

Documentation

Learn More

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADA2200

ADA2200 Evaluation Board

Product Details

The ADA2200-EVALZ is the simpler of the two evaluation boards. It facilitates signal connections to standard test equipment. The part can be reconfigured with the use of the on-board EEPROM. The ADA2200SDP-EVALZ adds additional input and output signal conditioning circuitry on-board. It also adds an interface to the SDP board. This allows access to the ADA2200 configuration registers over the SPI port with the use of the PC resident ACE software. 


The user guide UG-702 describes the ADA2200-EVALZ evaluation board. The user guide UG-787 describes the ADA2200SDP-EVALZ evaluation board. 

The ADA2200 data sheet data sheet available on-line and should be consulted in conjunction with the user guide when using the evaluation board. 

data sheet data sheet available on-line and should be consulted in conjunction with the (UG-702) user guide when using the evaluation board.

EVAL-ADA2200
ADA2200 Evaluation Board

Reference Designs

LVDT Signal Conditioning Circuit
CN0371 Circuits from the lab

Low Power LVDT Signal Conditioner with Synchronous Demodulation

Features and Benefits

  • LVDT Signal Conditioner
  • Low Power
  • Synchronous Detection
CN0371
Low Power LVDT Signal Conditioner with Synchronous Demodulation

Latest Discussions

Recently Viewed