AD8341

RECOMMENDED FOR NEW DESIGNS

RF Vector Modulator 1.5 GHz TO 2.4 GHz

Part Details

  • Cartesian amplitude and phase modulation
  • 1.5 GHz to 2.4 GHz frequency range
  • Continuous magnitude control of −4.5 dB to −34.5 dB
  • Continuous phase control of 0° to 360°
  • Output third-order intercept 17.5 dBm
  • Output 1 dB compression point 8.5 dBm
  • Output noise floor −150.5 dBm/Hz at full gain
  • Adjustable modulation bandwidth up to 230 MHz
  • Fast output power disable
  • 4.75 V to 5.25 V single-supply voltage 
AD8341
RF Vector Modulator 1.5 GHz TO 2.4 GHz
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Evaluation Design File 1
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-AD8341

AD8341 Evaluation Board

Product Details

AD8341-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8341. RF input, baseband input and RF output SMA connections with single ended setups are featured. There is an option of full differential signaling on the baseband inputs at card edge if the user desires. Access to the +5 V/125 mA supply is achieved with clip leads to the VP and GND testpoints; it has a range from +4.75 to +5.25 V.


EVAL-AD8341
AD8341 Evaluation Board

Latest Discussions

Recently Viewed