AD630

PRODUCTION

Balanced Modulator/Demodulator

Part Models
12
1ku List Price
Starting From $19.86

Part Details

  • Recovers signal from 100 dB noise
  • 2 MHz channel bandwidth
  • 45 V/µs slew rate
  • Low crosstalk: −120 dB at 1 kHz, −100 dB at 10 kHz
  • Pin programmable, closed-loop gains of ±1 and ±2
  • 0.05% closed-loop gain accuracy and match
  • 100 µV channel offset voltage (AD630)
  • 350 kHz full power bandwidth
  • Chips available
AD630
Balanced Modulator/Demodulator
Ask a Question

Documentation

Learn More

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD630

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed