ADRF6655

Obsolete

Broadband Up/Downconverting Mixer with Integrated Fractional-N PLL and VCO

Part Details

  • Broadband active mixer with integrated fractional-N PLL
  • RF input frequency range: 100 MHz to 2500 MHz
  • Internal LO frequency range: 1050 MHz to 2300 MHz
  • Flexible IF output interface
  • Input P1dB: 12 dBm
  • Input IP3: 29 dBm
  • Noise figure (SSB): 12 dB
  • Voltage conversion gain: 6 dB
  • Matched 200 Ω output impedance
  • SPI serial interface for PLL programming
  • 40-lead 6 mm × 6 mm LFCSP
ADRF6655
Broadband Up/Downconverting Mixer with Integrated Fractional-N PLL and VCO
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
Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
ADP7104 RECOMMENDED FOR NEW DESIGNS 20 V, 500 mA, Low Noise, CMOS LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADRF6655

ADRF6655 Evaluation Board

Product Details

ADRF6655-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. It requires 5 V/310 mA power supply for normal operation. The power supply should be connected to the clip leads, labeled  VCC and GND. Another 3.2 V supply rail may be needed for IP3SET clip lead, which adjusts mixer core bias current. 3P3V_LDO and 2P5V_LDO clip leads each provide 3.3 V and 2.5 V LDO. All signal ports are populated with edge-mounted SMA connectors. RF port is the mixer RF input port configured for single-ended signaling. LO port provides the options to either output the LO signal generated by internal PLL or drive the mixer via an external LO source (see ADRF6655 data sheet for more information). OUT port is the mixer IF output port for single-ended signaling evaluation. IFP and IFN ports are the mixer IF output ports for differential interfacing evaluation. REFIN is the PLL reference input port. RFOUT port may be used to sense the device mux output. VTUNE port is avaiable for VCO control voltage if desired. The evaluation board is configued for operatioin as a broadband down-converter and features necessary footprints and prototype area for other various configurations, including up-conversion examples shown in the ADRF6655 data sheet. The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com.

EVAL-ADRF6655
ADRF6655 Evaluation Board

Latest Discussions