ADL5811

Obsolete

High IP3, 700 MHz to 2800 MHz, Double Balanced, Passive Mixer, IF Amplifier, and Wideband LO Amplifier

Part Details

  • RF frequency: 700 MHz to 2800 MHz continuous
  • LO frequency: 250 MHz to 2800 MHz, high-side or low-side inject
  • IF range: 30 MHz to 450 MHz
  • Power conversion gain of 7.5 dB at 1900 MHz
  • SSB noise figure of 10.7 dB at 1900 MHz
  • Input IP3 of 27.5 dBm at 1900 MHz
  • Input P1dB of 12.7 dBm at 1900 MHz
  • Typical LO drive of 0 dBm
  • Single-ended, 50 Ω RF port
  • Single-ended or balanced LO input port
  • Single-supply operation: 3.6 V to 5.0 V
  • Serial port interface control on all functions
  • Exposed paddle 5 mm × 5 mm, 32-lead LFCSP package
ADL5811
High IP3, 700 MHz to 2800 MHz, Double Balanced, Passive Mixer, IF Amplifier, and Wideband LO Amplifier
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
Hardware Ecosystem

Parts Product Life Cycle Description
Analog Control Variable Gain Amplifiers (VGAs) 1
AD8351 PRODUCTION Low Distortion Differential RF/IF Amplifier
Digital Control VGAs 3
AD8370 PRODUCTION 750 MHz Digitally Controlled Variable Gain Amplifier
AD8375 PRODUCTION Ultralow Distortion IF VGA
ADL5336 Obsolete Cascadable IF VGAs with Programmable RMS Detectors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADL5811

ADL5811 Evaluation Board

Product Details

ADL5811-EVALZ is a fully populated, 4-layer, Rogers 3003-based evaluation board. It requires 5 V/185 mA or 3.6/125 mA power supply for normal operation. The power supply should be connected to the  clip leads, labeled VPOS and AGND. All signal ports are populated with edge-mounted SMA connectors. RFIN is the RF input port, and LOIP is the LO input port. The IF output port, IFOP, is configured for single-ended output signaling via the on-board transformer. The IFON port provides the option for IF differential infterfacing, with R21 resistor removal. The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com.

EVAL-ADL5811
ADL5811 Evaluation Board

Latest Discussions

Recently Viewed