ADL5391

PRODUCTION

DC to 2.0 GHz Multiplier

Part Models
3
1ku List Price
Starting From $6.36

Part Details

  • Ultrafast symmetric multiplier
    • Function: VW = α × (VX × VY)/1 V + VZ
  • Unique design ensures absolute XY-symmetry
    • Identical X and Y amplitude/timing responses
  • Adjustable gain scaling, α
  • DC-coupled throughout, 3 dB bandwidth of 2 GHz
  • Fully differential inputs, may be used single ended
  • Low noise, high linearity
  • Accurate, temperature stable gain scaling
  • Single-supply operation (4.5 V to 5.5 V at 130 mA)
  • Low current power-down mode
  • 16-lead LFCSP
ADL5391
DC to 2.0 GHz Multiplier
Ask a Question

Documentation

Data Sheet 1

Evaluation Design File 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADL5391

ADL5391 Evaluation Board

Product Details

The ADL5391-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the ADL5391. Signal inputs and signal output SMA connections with single ended setups are featured. There is an option of full differential signaling on all signal inputs and output at card edge. Access to the +5 V/135 mA supply is achieved with clip leads to the VPOS and COMM testpoints; it has a range from +4.5 to +5.5 V.

EVAL-ADL5391
ADL5391 Evaluation Board

Latest Discussions

Recently Viewed