ADL5390

RECOMMENDED FOR NEW DESIGNS

RF Vector Multiplier

Part Details

  • Operating frequency range 20 MHz to 2.4 GHz
  • Continuous magnitude control range +5 dB to -30 dB
  • Cartesian I/Q baseband frequency range dc to 230 MHz
  • Output third order intercept +24 dBm
  • Output 1 dB compression point 11 dBm
  • Output switch disable function
  • Single 5 V supply
  • Small 24-pin LFCSP package
ADL5390
RF Vector Multiplier
Ask a Question

Documentation

Data Sheet 1

Evaluation Design File 1

Frequently Asked Question 1
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
S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADL5390

ADL5390 Evaluation Board

Product Details

ADL5390-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the ADL5390. RF input, baseband input and RF output SMA connections with single ended setups are featured. There is an option of full differential signaling on the baseband inputs at card edge . Access to the +5 V/135 mA supply is achieved with clip leads to the VP and GND testpoints; it has a range from +4.75 to +5.25 V.

EVAL-ADL5390
ADL5390 Evaluation Board

Latest Discussions

Recently Viewed