AD8307

PRODUCTION

Low Cost, DC to 500 MHz, 92 dB Logarithmic Amplifier

Part Models
4
1ku List Price
Starting From $8.59

Part Details

  • Complete multistage logarithmic amplifier
  • 92 dB dynamic range: –75 dBm to +17 dBm to –90 dBm using matching network
  • Single supply of 2.7 V minimum at 7.5 mA typical
  • DC to 500 MHz operation, ±1 dB linearity
  • Slope of 25 mV/dB, intercept of –84 dBm
  • Highly stable scaling over temperature
  • Fully differential dc-coupled signal path
  • 100 ns power-up time, 150 µA sleep current
AD8307
Low Cost, DC to 500 MHz, 92 dB Logarithmic Amplifier
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
S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Latest Discussions

No discussions on AD8307 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed