Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

AD8302

RECOMMENDED FOR NEW DESIGNS

LF–2.7 GHz RF/IF Gain and Phase Detector

Part Models
3
1ku List Price
Starting From $14.94

Part Details

  • Measures Gain/Loss and Phase up to 2.7 GHz
  • Dual Demodulating Log Amps and Phase Detector
  • Input Range –60 dBm to 0 dBm in a 50 Ω System
  • Accurate Gain Measurement Scaling (30 mV/dB)
    • Typical Nonlinearity < 0.5 dB
  • Accurate Phase Measurement Scaling (10 mV/Degree)
    • Typical Nonlinearity < 1 Degree
  • Measurement/Controller/Level Comparator Modes
  • Operates from Supply Voltages of 2.7 V–5.5 V
  • Stable 1.8 V Reference Voltage Output
  • Small Signal Envelope Bandwidth from DC to 30 MHz
AD8302
LF–2.7 GHz RF/IF Gain and Phase Detector
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
S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-AD8302-ARDZ

AD8302 Arduino Shield Board with PC-Based Software GUI

Product Details

The EVAL-AD8302-ARDZ shield illustrates the functionality of the AD8302, a gain and phase detector which operates from low frequency up to 2.7 GHz. The voltage outputs of the AD8302 are routed to the ANALOG IN connector of the Arduino base board. This allows the RF power detector’s output voltage to be easily digitized and processed by the Arduino base board’s integrated six-channel ADC.

EVAL-AD8302

AD8302 Evaluation Board

Product Details

AD8302-EVALZ is a 4-layer, FR4-based printed circuit board. For normal operation, it requires a 5V/50 mA power supply. The 5V power supply should be connected to the vector pins leads labeled VP and GND. The two RF input signals are applied to two edge-mounted SMA type RF connectors (INPA and INPB). The gain and phase output signals are accessible via edge-mounted SMA connectors.


EVAL-AD8302-ARDZ
AD8302 Arduino Shield Board with PC-Based Software GUI
EVAL-AD8302
AD8302 Evaluation Board

Latest Discussions

Recently Viewed