AD9954

PRODUCTION

400 MSPS, 14-Bit, 1.8 V CMOS, Direct Digital Synthesizer

Part Models
2
1ku List Price
Starting From $26.64

Part Details

  • 400 MSPS internal clock speed 
  • Integrated 14-bit DAC
  • Programmable phase/amplitude dithering
  • 32-bit frequency tuning accuracy 14-bit phase tuning accuracy 
  • Phase noise better than –120 dBc/Hz
  • Excellent dynamic performance
    • >80 dB narrowband SFDR 
  • Serial input/output (I/O) control
  • Ultrahigh speed analog comparator
  • Automatic linear and nonlinear frequency sweeping 
  • 4 frequency/phase offset profiles 
  • 1.8 V power supply
  • Software and hardware controlled power-down 
  • 48-lead TQFP Integrated 1024 word × 32-bit RAM 
  • PLL-based REFCLK multiplier 
  • Internal oscillator, can be driven by a single crystal
  • Phase modulation capability 
  • Multichip synchronization
AD9954
400 MSPS, 14-Bit, 1.8 V CMOS, Direct Digital Synthesizer
Ask a Question

Documentation

Data Sheet 1

Application Note 20

Technical Articles 21

Product Highlight 1

Frequently Asked Question 1
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
ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

AD9954 IBIS Models 1


Evaluation Kits

EVAL-AD9954

AD9954 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9954.


Please be aware that this product requires access to a computer with a parallel printer cable port.

EVAL-AD9954
AD9954 Evaluation Board

Latest Discussions

Recently Viewed