AD9915

RECOMMENDED FOR NEW DESIGNS

2.5 GSPS Direct Digital Synthesizer with 12-bit DAC

Part Models
2
1ku List Price
Starting From $139.16

Part Details

  • 2.5 GSPS internal clock speed
  • Integrated 12-bit DAC
  • Frequency tuning resolution to 135 pHz
  • 16-bit phase tuning resolution
  • 12-bit amplitude scaling
  • Programmable modulus
  • Automatic linear and nonlinear frequency sweeping capability
  • 32-bit parallel datapath interface
  • 8 frequency/phase offset profiles
  • Phase noise: −128 dBc/Hz (1 kHz offset at 978 MHz)
  • Wideband SFDR < −57 dBc
  • Serial or parallel input/output control
  • 1.8 V/3.3 V power supplies
  • Software and hardware controlled power-down
  • 88-lead LFCSP package
  • PLL REF CLK multiplier
  • Phase modulation capability
  • Amplitude modulation capability
  • Multichip synchronization
AD9915
2.5 GSPS Direct Digital Synthesizer with 12-bit DAC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

Clock Generation Devices 3
LTC6951 LAST TIME BUY Ultralow Jitter Multi-Output Clock Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

Evaluation Kits

eval board
EVAL-AD9915

AD9915 Evaluation Board

Product Details

The user guide describes how to set up and use the AD9915 evaluation board. The AD9915 is a 2.5 GSPS DDS with a 12-bit DAC.

The evaluation board provides a graphical user interface (GUI) for easy communication with the device along with many user friendly features such as the mouse-over effect.

The user guide is intended for use in conjunction with the AD9915 data sheet.

EVAL-AD9915
AD9915 Evaluation Board

Latest Discussions