AD9913

RECOMMENDED FOR NEW DESIGNS

Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer

Part Models
2
1ku List Price
Starting From $12.91

Part Details

  • 50 mW at up to 250 MSPS internal clock speed
  • 100 MHz analog output
  • Integrated 10-bit DAC
  • 0.058 Hz or better frequency resolution
  • 0.022° phase tuning resolution
  • Programmable modulus in frequency equation
  • Phase noise ≤ –135 dBc per Hz @ 1 kHz offset (DAC output)
    • (<115 dBc per Hz when using on-board PLL multiplier)
  • Excellent dynamic performance
    • >80 dB SFDR @ 100 MHz (±100 kHz offset) AOUT
  • Automatic linear frequency sweeping capability
  • 8 frequency or phase offset profiles
  • 1.8 V power supply
  • Software and hardware controlled power-down
  • Parallel and serial programming options
  • 32-lead LFCSP package
  • Optional PLL REF_CLK multiplier
  • Internal oscillator (can be driven by a single crystal)
  • Phase modulation capability
AD9913
Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 21

Technical Articles 21

Product Highlight 1

Frequently Asked Question 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

AD9913 IBIS Model 1


Evaluation Kits

EVAL-AD9913

AD9913 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9913.

EVAL-AD9913
AD9913 Evaluation Board

Latest Discussions

Recently Viewed