AD9837

PRODUCTION

Low Power, 8.5 mW, 2.3 V to 5.5 V, Programmable Waveform Generator

Part Models
4
1ku List Price
Starting From $2.12

Part Details

  • Digitally programmable frequency and phase
  • 8.5 mW power consumption at 2.3 V
  • MCLK speed: 16 MHz (B grade), 5 MHz (A grade)
  • 28-bit resolution: 0.06 Hz at 16 MHz reference clock
  • Sinusoidal, triangular, and square wave outputs
  • 2.3 V to 5.5 V power supply
  • 3-Wire SPI interface
  • See datasheet for additional features
AD9837
Low Power, 8.5 mW, 2.3 V to 5.5 V, Programmable Waveform Generator
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

eval board
EVAL-AD9837

AD9837 Evaluation Board

Product Details

The Evaluation board for the AD9837 contains an SDP-B connection and software allowing the AD9837 to be controlled from an SDP board.

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD9837
AD9837 Evaluation Board

Latest Discussions