AD9833

PRODUCTION

Low Power, 12.65 mW, 2.3 V to 5.5 V, Programmable Waveform Generator

Part Models
5
1ku List Price
Starting From $5.82

Part Details

  • Digitally programmable frequency and phase
  • 12.65 mW power consumption at 3 V
  • 0 MHz to 12.5 MHz output frequency range
  • 28-bit resolution: 0.1 Hz at 25 MHz reference clock
  • Sinusoidal, triangular, and square wave outputs
  • 2.3 V to 5.5 V power supply
  • No external components required
  • 3-wire SPI interface
  • Extended temperature range: −40°C to +105°C
  • Power-down option
  • 10-lead MSOP package
  • AEC-Q100 qualified for automotive applications
AD9833-EP supports defense and aerospace applications (AQEC standard)
  • Download AD9833-EP data sheet (pdf)
  • Temperature range:
    −55°C to +125°C
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site
  • Enhanced product change notification
  • Qualification data available upon request
  • V62/14619-01XE DSCC Drawing Number
AD9833
Low Power, 12.65 mW, 2.3 V to 5.5 V, Programmable Waveform Generator
Ask a Question

Documentation

Data Sheet 3

User Guide 1

Application Note 24

Technical Articles 21

Product Highlight 1

Frequently Asked Question 1

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
AD9837 PRODUCTION Low Power, 8.5 mW, 2.3 V to 5.5 V, Programmable Waveform Generator
AD9838 PRODUCTION 11 mW Power, 2.3 V to 5.5 V, Complete DDS
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD9833

AD9833 Evaluation Board

Product Details

The Evaluation board for the AD9833 contains a SDP-B connection and software allowing the AD9833 to be controlled from a SDP-B board.

EVAL-AD9833
AD9833 Evaluation Board

Reference Designs

Figure 1. CN0582 Simplified System Block Diagram
CN0582 Circuits from the lab

USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • 4-Channels of Analog Input
  • IEPE, 4-20mA Sensor Compatible
  • Frequency Generator Output

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-03-07 01:00
    CN0582: USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System​
CN0582
USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System

Latest Discussions