AD9832

PRODUCTION

25 MHz Direct Digital Synthesizer Waveform Generator

Part Models
4
1ku List Price
Starting From $7.89

Part Details

  • 25 MHz Speed
  • On-Chip SIN Lookup Table
  • On-Chip 10-Bit DAC
  • Serial Loading
  • See data sheet for additional features
AD9832
25 MHz Direct Digital Synthesizer Waveform Generator
Ask a Question

Documentation

Data Sheet 2

User Guide 1

Application Note 25

Technical Articles 21

Product Highlight 1

Evaluation Design File 1

Frequently Asked Question 1
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
ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

Evaluation Kits

eval board
EVAL-AD9832

AD9832 Evaluation Board

Product Details

The Evaluation board for the AD9832 contains a SDP-B connection and software allowing the AD9832 to be controlled from a SDP-B board.

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

Can be used to evaluation the AD9835 also.

EVAL-AD9832
AD9832 Evaluation Board

Latest Discussions

Recently Viewed