AD9830

PRODUCTION

Direct Digital Synthesizer, Waveform Generator

Part Models
2
1ku List Price
Starting From $17.55
Viewing:

Part Details

  • +5 V Power Supply
  • 50 MHz Speed
  • On-Chip SINE Look-Up Table
  • On-Chip 10-Bit DAC
  • Parallel Loading
  • Power-Down Option
  • 72 dB SFDR
  • 250 mW Power Consumption
  • 48-Pin TQFP
AD9830
Direct Digital Synthesizer, Waveform Generator
AD9830 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 23

Technical Articles 20

Product Highlight 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

Latest Discussions

Recently Viewed