AD9953

RECOMMENDED FOR NEW DESIGNS

400 MSPS, 14-Bit, 1.8 V CMOS Direct Digital Synthesizer

Part Models
2
1ku List Price
Starting From $23.87

Part Details

  • 400 MSPS internal clock speed
  • Integrated 14-bit DAC
  • 32-bit tuning word
  • Phase noise ≤ –120 dBc/Hz at 1 kHz offset (DAC output)
  • Excellent dynamic performance:
    >80 dB SFDR at 160 MHz (±100 kHz offset) AOUT
  • Serial input/output (I/O) control
  • 1.8 V power supply
  • Software and hardware controlled power-down
  • 48-lead TQFP/EP package
  • PLL REFCLK multiplier (4× to 20×)
  • Internal oscillator, can be driven by a single crystal
  • Phase modulation capability
  • Multichip synchronization
AD9953
400 MSPS, 14-Bit, 1.8 V CMOS Direct Digital Synthesizer
Ask a Question

Documentation

Data Sheet 1

Application Note 20

Technical Articles 21

Product Highlight 1

Frequently Asked Question 1
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
ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

Latest Discussions

Recently Viewed