AD9912

RECOMMENDED FOR NEW DESIGNS

1 GSPS Direct Digital Synthesizer with 14-Bit DAC

Part Models
2
1ku List Price
Starting From $49.86

Part Details

  • 1 GSPS internal clock speed (up to 400 MHz output directly)
  • Integrated 1 GSPS 14-bit DAC
  • 48-bit frequency tuning word with 4 μHz resolution
  • Differential HSTL comparator
  • Flexible system clock input accepts either crystal or external reference clock
  • On-chip low noise PLL REFCLK multiplier
  • 2 SpurKiller channels
  • Low jitter clock doubler for frequencies up to 750 MHz
  • Single-ended CMOS comparator; frequencies of <150 MHz
  • Programmable output divider for CMOS output
  • Serial I/O control
  • Excellent dynamic performance
  • Software controlled power-down
  • Available in two 64-lead LFCSP packages
  • Residual phase noise @ 250 MHz
    • 10 Hz offset: −113 dBc/Hz
    • 1 kHz offset: −133 dBc/Hz
    • 100 kHz offset: −153 dBc/Hz
    • 40 MHz offset: −161 dBc/Hz
AD9912
1 GSPS Direct Digital Synthesizer with 14-Bit DAC
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 22

Technical Articles 21

Product Highlight 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD9912 IBIS Models 1

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

Evaluation Kits

EVAL-AD9912

AD9912 Evaluation Board

Features and Benefits

  • Flexible system clock input accepts crystal, crystal oscillator, or external reference clock
  • Dedicated pad for mounting crystal or crystal oscillator
  • DAC output easily accessible via SMA connector
  • SMA connectors provided for external reconstruction filter
  • Easy to use Windows graphical user interface
  • Software control of all AD9912 features
  • Power supplies that are easily separated
  • Connection via USB port
  • Dedicated SMA connectors for CMOS, DAC, and HSTL outputs
  • Residual phase noise at 250 MHz
    10 Hz offset: −113 dBc/Hz
    1 kHz offset: −133 dBc/Hz
    100 kHz offset: −153 dBc/Hz
    40 MHz offset: −161 dBc/Hz

Product Details

The AD9912 evaluation board is an evaluation platform for the AD9912 direct digital synthesizer (DDS). It easily connects to a host computer via a USB interface and allows easy access to all AD9912 features via the Windows®-based evaluation software and graphical user interface. 

EVAL-AD9912
AD9912 Evaluation Board

Latest Discussions

Recently Viewed