AD9858

PRODUCTION

1 GSPS Direct Digital Synthesizer

Part Models
1
1ku List Price
Starting From $77.88

Part Details

  • 1 GSPS internal clock speed
  • Up to 2 GHz input clock
    (selectable divide-by-2)
  • Integrated 10-bit DAC
  • Excellent phase noise and SFDR
  • 32-bit programmable frequency register
  • Simplified 8-bit parallel and SPI serial control interface
  • Automatic frequency sweeping capability
  • 4 frequency profiles
  • 3.3 V power supply
  • Power dissipation: 2 W typical
  • Integrated programmable charge pump and phase frequency detector with fast lock circuit
  • See data sheet for additional features
AD9858
1 GSPS Direct Digital Synthesizer
Ask a Question

Documentation

Data Sheet 1

Application Note 19

Technical Articles 21

Product Highlight 1

Frequently Asked Question 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD9858 IBIS Model 1

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

Evaluation Kits

EVAL-AD9858

AD9858 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9858.

Please be aware that this product requires access to a computer with a parallel printer cable port.

EVAL-AD9858
AD9858 Evaluation Board

Latest Discussions

Recently Viewed