ADL5906

RECOMMENDED FOR NEW DESIGNS

10 MHz TO 10 GHz 67 dB TruPwr™ Detector

Part Models
3
1ku List Price
Starting From $6.88

Part Details

  • Accurate rms-to-dc conversion from 10 MHz to 10 GHz
  • Single-ended ±1 dB dynamic range: 67 dB at 2.14 GHz
       No balun or external input matching required
  • Response independent of waveform types, such as GSM/CDMA/W-CDMA/TD-SCDMA/WiMAX/LTE
  • Logarithmic slope: 55 mV/dB
  • Temperature stability: <±1 dB from −40°C to +125°C
  • Operating temperature: −55°C to +125°C
  • Supply voltage: 4.75 V to 5.25 V
  • Sleep current: 250 µA
  • Pin-compatible with ADL5902 and AD8363
ADL5906
10 MHz TO 10 GHz 67 dB TruPwr™ Detector
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
EVAL-ADL5906

ADL5906 Evaluation Board

Product Details

The ADL5906-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/100 mA power supply. The 5 V power supply must be connected to the VPOS and GND  test loops. The RF input signal is applied to the SMA connector (RFIN). The output voltage is available on the SMA connector (VOUT1) or on the test loop (VOUT).

EVAL-ADL5906
ADL5906 Evaluation Board

Reference Designs

Software-Calibrated RF Power Measurement System
CN0178 Circuits from the lab

Software-Calibrated, 50 MHz to 9 GHz, RF Power Measurement System

Features and Benefits

  • Wideband frequency range from 50MHz to 9GHz
  • 65 dB dynamic range
  • Calculates crest factor, RMS, and peak signal levels
CN0178
Software-Calibrated, 50 MHz to 9 GHz, RF Power Measurement System

Latest Discussions

Recently Viewed