ADL5511

RECOMMENDED FOR NEW DESIGNS

DC to 6 GHz ENVELOPE AND TruPwr™ RMS Detector

Part Models
1
1ku List Price
Starting From $9.02
Viewing:

Part Details

  • Envelope tracking RF detector with output proportional to input voltage
  • Separate TruPwr rms output
  • No balun or external tuning required
  • Excellent temperature stability
  • Input power dynamic range of 47 dB
  • Input frequency range from dc to 6 GHz
  • 130 MHz envelope bandwidth
  • Envelope delay: 2 ns
  • Single-supply operation: 4.75 V to 5.25 V
  • Supply current: 21.5 mA
  • Power-down mode: 130 μW
ADL5511
DC to 6 GHz ENVELOPE AND TruPwr™ RMS Detector
ADL5511 Functional Block Diagram ADL5511 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-ADL5511

ADL5511 Evaluation Board

Product Details

ADL5511-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/100 mA power supply. The 5 V power supply should be connected to the clip leads labeled VPOS and GND. The RF input signals are applied to an edge-mounted SMA type RF connector (RFIN). The envelope output signal is accessible via the SMA connector labeled VENV. The RMS output and envelope reference signals are accessible on the clip leads labeled VRMA and EREF. To access the RMS output and envelope reference output via SMA cables, SMA connectors can be soldered on to the pads labeled VRMS1 and EREF1.

EVAL-ADL5511
ADL5511 Evaluation Board

Latest Discussions

Recently Viewed