AD8310

PRODUCTION

Fast, Voltage-Out, DC to 440 MHz, 95 dB Logarithmic Amplifier

Part Models
3
1ku List Price
Starting From $5.66

Part Details

  • Multistage demodulating logarithmic amplifier
  • Voltage output, rise time <15 ns
  • High current capacity: 25 mA into grounded RL
  • 95 dB dynamic range: –91 dBV to +4 dBV
  • Single supply of 2.7 V min at 8 mA typ
  • DC to 440 MHz operation, ±0.4 dB linearity
  • Slope of +24 mV/dB, intercept of –108 dBV
  • Highly stable scaling over temperature
  • Fully differential dc-coupled signal path
  • 100 ns power-up time, 1 mA sleep current
AD8310
Fast, Voltage-Out, DC to 440 MHz, 95 dB Logarithmic Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD8310

S-Parameter 1

SPICE Model 2

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-AD8310

AD8310 Evaluation Board

Product Details

AD8310-EVALZ is a fully populated, 4-layer, FR4-based, full featured evaluation board designed to allow easy evaluation of all features of the AD8310. RF input and VLOG output SMA connections with single ended setups are featured. There is an option of full differential signaling on the RF input if the user desires. Access to the +5V/8 mA supply is achieved with clip leads to the VPOS and COMM testpoints; it has a range from +2.7 to +5.5V.


EVAL-AD8310
AD8310 Evaluation Board

Latest Discussions

Recently Viewed