Analog Switches Multiplexers
searchIcon
banner background image

Analog Switches Multiplexers

Analog Devices offers a comprehensive portfolio of switches and multiplexers covering single to multiple switch elements with various signal ranges in a variety of packages to best suit customer application needs. ADI switches and multiplexers are used in a wide and growing range of applications from industrial and instrumentation to medical, consumer, communications, and automotive systems.
Analog Devices offers a comprehensive portfolio of switches and multiplexers covering single to multiple switch elements with various signal ranges in a variety of packages to best suit customer application needs. ADI switches and multiplexers are used in a wide and growing range of applications from industrial and instrumentation to medical, consumer, communications, and automotive systems.

Subcategories

archive icon
Analog Devices Dual Supply Analog Switches & Multiplexers provide a portfolio of switches and multiplexers that operate in multiple dual supply voltage ranges ±2.5V to ±22V. This portfolio of Dual Supply Analog Switches & Multiplexers provides families of switches and multiplexers that are optimized on precision performance vectors like on-resistance and on-resistance flatness, low capacitance, low charge injection, fast switching speeds and low leakage. Dual Supply Analog Switches and Multiplexers are used across a breadth of applications including Industrial, Instrumentation and Aerospace.
Arrow image
Analog Devices Dual Supply Analog Switches & Multiplexers provide a portfolio of switches and multiplexers that operate in multiple dual supply voltage ranges ±2.5V to ±22V. This portfolio of Dual Supply Analog Switches & Multiplexers provides families of switches and multiplexers that are optimized on precision performance vectors like on-resistance and on-resistance flatness, low capacitance, low charge injection, fast switching speeds and low leakage. Dual Supply Analog Switches and Multiplexers are used across a breadth of applications including Industrial, Instrumentation and Aerospace.
archive icon
Analog Devices offers the most robust LAN switches in the industry with integrated features such as ±15 kV ESD protection, 6.5 Ω on resistance, and high speed switching to meet the needs of Gigabit Ethernet, LVDS, and LVPECL applications.
archive icon
Designers of compact ultrasound systems must fit the large number of ultrasound transceivers required to produce a high quality image into the available small space. Current state-of-the-art systems commonly possess 128 or more of these transceivers, challenging designers to find high density, low power solutions. Analog Devices’ family of medical ultrasound switches and pulsers simplifies the design of these systems by integrating multiple high performance transmit/receive (Tx/Rx) in a single compact package. These switches are used to connect the system’s low noise amplifier (LNA) to the ultrasound transducer and protect the LNA input from the high voltage transmit signal.
archive icon
Analog Devices Single Supply Analog Switches & Multiplexers provide a portfolio of switches and multiplexers that operate in multiple single supply voltage ranges from 1.65V to 44V. This portfolio of Single Supply Analog Switches & Multiplexers provides families of switches and multiplexers that are optimized on precision performance vectors like on-resistance and on-resistance flatness, low capacitance, low charge injection, fast switching speeds, low leakage, and low operating power. Single Supply Analog Switches & Multiplexers are used across a breadth of applications including Industrial, Instrumentation, Healthcare and Communications.

Featured Resource

Linear & Precision Technology: New Product Upgrades
campaign-image
campaign-image

Featured Resource

Linear & Precision Technology: New Product Upgrades