Optical Sensing Technology
searchIcon
banner background image

Optical Sensing Technology

Analog Devices optical sensing devices achieve very high signal-to-noise ratios at the lowest power in the industry, making them ideal for battery-operated applications. Our portfolio covers the widest range of wavelengths available in an IC form factor, ranging from UV all the way up to 1600 nm in the near IR for your healthcare, automotive, and industrial applications.
Analog Devices optical sensing devices achieve very high signal-to-noise ratios at the lowest power in the industry, making them ideal for battery-operated applications. Our portfolio covers the widest range of wavelengths available in an IC form factor, ranging from UV all the way up to 1600 nm in the near IR for your healthcare, automotive, and industrial applications.

Subcategories

archive icon
The interface to the optical cable requires specific physical layer transmitters and receivers to manage signal conversion between the electrical and optical domains. This conversion is normally performed in an optical transceiver module. We provide a family of products that drive optical transmitter devices such as lasers or silicon photonics along with receivers that amplify, reshape, and retime signals from a photodiode. These products are currently offered for bitrates up to 50 Gbps. We also offer control and power management products that are optimized for optical module applications to complete the chipset needed in an optical module.
Arrow image
The interface to the optical cable requires specific physical layer transmitters and receivers to manage signal conversion between the electrical and optical domains. This conversion is normally performed in an optical transceiver module. We provide a family of products that drive optical transmitter devices such as lasers or silicon photonics along with receivers that amplify, reshape, and retime signals from a photodiode. These products are currently offered for bitrates up to 50 Gbps. We also offer control and power management products that are optimized for optical module applications to complete the chipset needed in an optical module.