HMC-C056

LAST TIME BUY

8 GHz to 21 GHz, GaAs, pHEMT, x2 Active Frequency Multiplier Module

Part Details

  • High output power: 14 dBm typical
  • Input power drive: 0 dBm to 10 dBm
  • Single sideband (SSB) phase noise at 100 kHz offset: −142 dBc/Hz
  • Output frequency (fOUT) isolation 
    • 16 dBc at fOUT = 15 GHz
  • Hermetically sealed module (HSM)
  • SMA field replaceable connectors
  • −55°C to +85°C operating temperature
HMC-C056

8 GHz to 21 GHz, GaAs, pHEMT, x2 Active Frequency Multiplier Module

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C056 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed