HMC-C007

LAST TIME BUY

InGaP HBT Divide-By-8 Module, 0.5 - 18 GHz

Part Details

  • Ultra Low SSB Phase Noise: -150 dBc/Hz
  • Very Wide Bandwidth
  • Output Power: -4 dBm
  • Single DC Supply: +5V
  • Hermetically Sealed Module
  • Field Replaceable SMA connectors
  • -55 to +85°C Operating Temperature
HMC-C007
InGaP HBT Divide-By-8 Module, 0.5 - 18 GHz
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C007 yet. Have something to say?

Start a Discussion on EngineerZone®