HMC-C076

Obsolete

Ultra Low Phase Noise Amplifier Module, 7 - 11 GHz

Part Details

  • Ultra Low Phase Noise: -170 dBc/Hz @ 1 kHz
  • Gain: 9 dB
  • Noise Figure: 6 dB
  • Single Supply Voltage: +7V @ 300mA
  • Hermetically Sealed Module
  • -55 to +85 °C Operating Temperature
HMC-C076
Ultra Low Phase Noise Amplifier Module, 7 - 11 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C076 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed