HMC-C074

LAST TIME BUY

Single Stage Power Amplifier Module, 10 MHz to 6 GHz

Part Details

  • Gain: 13 dB typical
  • High 1 dB compression (P1dB) output power: 29 dBm typical
  • High output third-order intercept (IP3): 40 dBm typical
  • Regulated supply and bias sequencing
  • Subminiature Version A (SMA) connectors
  • Operating temperature range: −40°C to +70°C
HMC-C074
Single Stage Power Amplifier Module, 10 MHz to 6 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C074 yet. Have something to say?

Start a Discussion on EngineerZone®