HMC-C059

LAST TIME BUY

Wideband Low Noise Amplifier Module, 1 - 12 GHz

Part Models
1
1ku List Price
price unavailable

Part Details

  • Noise Figure: 1.8 dB @ 8 GHz
  • High Gain: 16 dB @ 8 GHz
  • P1dB Output Power: +16 dBm @ 8 GHz
  • Spurious-Free Operation
  • Regulated Supply and Bias Sequencing
  • Hermetically Sealed Module
  • Field Replaceable SMA connectors
  • -55 to +85 °C Operating Temperature
HMC-C059
Wideband Low Noise Amplifier Module, 1 - 12 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C059 yet. Have something to say?

Start a Discussion on EngineerZone®