HMC-C037

Obsolete

Wideband Power Amplifier Module, 0.01 - 15 GHz

Part Details

  • Gain: 12 dB
  • P1dB Output Power: +28 dBm
  • Eliminates Band Switching
  • Excellent Gain Flatness
  • Regulated Supply and Bias Sequencing
  • Hermetically Sealed Module
  • Field Replaceable SMA connectors
  • 0 to +85°C Operating Temperature
HMC-C037
Wideband Power Amplifier Module, 0.01 - 15 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C037 yet. Have something to say?

Start a Discussion on EngineerZone®