HMC-C047

Obsolete

I/Q Mixer Module, 30 - 38 GHz

Part Details

  • Wide IF Bandwidth: DC - 3.5 GHz
  • Image Rejection: 15 dB
  • LO to RF Isolation: 35 dB
  • High Input IP3: 19 dBm
  • Hermetically Sealed Module
  • Field Replaceable SMA Connectors
  • -55 to +85 °C Operating Temperature


HMC-C047
I/Q Mixer Module, 30 - 38 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C047 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed