HMC-C014

PRODUCTION

DBL-BAL Mixer Module, 16 - 32 GHz

Part Models
1
1ku List Price
price unavailable

Part Details

  • Passive: No DC Bias Required
  • Input IP3: +19 dBm
  • LO/RF Isolation: 35 dB
  • Wide IF Bandwidth: DC - 8 GHz
  • Hermetically Sealed Module
  • Field Replaceable Coaxial Connectors
  • -55 to +85°C Operating Temperature
HMC-C014
DBL-BAL Mixer Module, 16 - 32 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on HMC-C014 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed