Inductorless (Charge Pump) DC/DC Converters
searchIcon
banner background image

Inductorless (Charge Pump) DC/DC Converters

Analog Devices’ family of charge pumps offers the widest selection of simple and compact inductorless dc-to-dc converter designs. These converters can be used to step-up, step-down, or invert an input voltage. By eliminating the inductor, these switched capacitor converters provide a small solution footprint and a simpler design. Furthermore, by incorporating spread spectrum technology on-chip, both input and output noise are significantly reduced.
Analog Devices’ family of charge pumps offers the widest selection of simple and compact inductorless dc-to-dc converter designs. These converters can be used to step-up, step-down, or invert an input voltage. By eliminating the inductor, these switched capacitor converters provide a small solution footprint and a simpler design. Furthermore, by incorporating spread spectrum technology on-chip, both input and output noise are significantly reduced.

Subcategories

archive icon
Flash programmable memory is a type of electrically erasable programmable read-only memory (EEPROM) chip that can be used for the transfer and permanent storage of digital data. These are long-term persistent storage computer devices that can be electrically erased and reprogrammed. More sophisticated, highly integrated analog integrated circuits also offer flash memory programming capability. Analog Devices provides a line of electrically erasable, programmable solutions for flash memory programming. These solutions are based on our family of charge pumps, which offer the widest selection of simple and compact inductorless dc-to-dc converter designs.
Arrow image
Flash programmable memory is a type of electrically erasable programmable read-only memory (EEPROM) chip that can be used for the transfer and permanent storage of digital data. These are long-term persistent storage computer devices that can be electrically erased and reprogrammed. More sophisticated, highly integrated analog integrated circuits also offer flash memory programming capability. Analog Devices provides a line of electrically erasable, programmable solutions for flash memory programming. These solutions are based on our family of charge pumps, which offer the widest selection of simple and compact inductorless dc-to-dc converter designs.