SSM2017
ObsoleteSelf-Contained Audio Preamplifier
Part Details
The SSM2017 is a latest generation audio preamplifier combining SSM preamplifier design expertise with advanced processing. The result is excellent audio performance from a self-contained 8-pin mini-DIP device, requiring only one external gain set resistor or potentiometer. The SSM2017 is further enhanced by its unity gain stability.
Key specifications include ultralow noise (1.5 dB noise figure) and THD (<0.01% at G = 100), complemented by wide band-width and high slew rate.
Applications for this low cost device include microphone preamplifiers and bus summing amplifiers in professional and consumer audio equipment, sonar, and other applications requiring a low noise instrumentation amplifier with high gain capability.
Suggested Replacement Parts
Self-Contained Audio Preamplifier
Documentation
Application Note 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on SSM2017 yet. Have something to say?
Start a Discussion on EngineerZone®