LTM8065

RECOMMENDED FOR NEW DESIGNS

40VIN, 2.5A Silent Switcher µModule Regulator

Part Models
2
1ku List Price
Starting From $9.13

Part Details

  • Complete Step-Down Switch Mode Power Supply
  • Low Noise Silent Switcher® Architecture
  • Wide Input Voltage Range: 3.4V to 40V
  • Wide Output Voltage Range: 0.97V to 18V
  • 2.5A Continuous Output Current, 3.5A Peak
  • Selectable Switching Frequency: 200kHz to 3MHz
  • External Synchronization
  • Programmable Soft-Start
  • Tiny, Low Profile 6.25mm × 6.25mm × 2.32mm RoHS Compliant BGA Package
LTM8065
40VIN, 2.5A Silent Switcher µModule Regulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4380 RECOMMENDED FOR NEW DESIGNS Low Quiescent Current Surge Stopper
PowerPath, Ideal Diodes, and Load Switches 1
LTC4418 RECOMMENDED FOR NEW DESIGNS Dual Channel Prioritized PowerPath Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM8065
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2251A

LTM8065 Demo Board | 40VIN, 2.5A Silent Switcher μModule Regulator

Product Details

Demonstration circuit 2251A is a 40V, 3.5A peak, 2.5A continuous step-down μModule® regulator featuring the LTM8065. The demo board is designed for 5V output from a 6V to 40V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The user adjustable features of the LTM8065 such as output voltage, switching frequency, soft-start and power good can be changed on DC2251A simply by modifying the appropriate resistors and/or capacitors.

DC2251A
LTM8065 Demo Board | 40VIN, 2.5A Silent Switcher μModule Regulator

Latest Discussions

Recently Viewed